Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
69A/69SP/69S/PS125-BA - Swivel castor
Bill of material
69S/100-40 BA
ORDERNO
Article-number
69S/100-40 BA
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
350 kg
H
Overall height H
135 mm
TP
Dimension of top plate
100x80 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
11.0 mm
SR
Swivel radius
93.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices